KHA 6601 Photo1Yellow

Female Clamping Handles - Notched Handle

Refine By
Hole Depth
14 mm (Remove)
Color
More...
Insert Material
Pitch
Thread Size
 
 
[1] 2
 
 NEXT > 
ProductOptionsPriceOrder
KHA-3036
Blue Nylon Notched Female Clamping Handle has a M8 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3036
ECID: 1087729
Quantity
Price Each
1
$15.10
In Stock
KHA-3039
Blue Nylon Notched Female Clamping Handle has a M10 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3039
ECID: 1087730
Quantity
Price Each
1
$15.10
Special Order 1 days
KHA-3099
Green Nylon Notched Female Clamping Handle has a M8 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3099
ECID: 1087750
Quantity
Price Each
1
$15.10
In Stock
KHA-3102
Green Nylon Notched Female Clamping Handle has a M10 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3102
ECID: 1087751
Quantity
Price Each
1
$15.10
Special Order 1 days
KHA-3165
Orange Nylon Notched Female Clamping Handle has a M8 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3165
ECID: 1087772
Quantity
Price Each
1
$15.10
In Stock
KHA-3168
Orange Nylon Notched Female Clamping Handle has a M10 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3168
ECID: 1087773
Quantity
Price Each
1
$15.10
In Stock
KHA-3228
Red Nylon Notched Female Clamping Handle has a M8 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3228
ECID: 1087794
Quantity
Price Each
1
$15.10
In Stock
KHA-3231
Red Nylon Notched Female Clamping Handle has a M10 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3231
ECID: 1087795
Quantity
Price Each
1
$15.10
Special Order 1 days
KHA-3294
Yellow Nylon Notched Female Clamping Handle has a M8 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3294
ECID: 1087816
Quantity
Price Each
1
$15.10
In Stock
KHA-3297
Yellow Nylon Notched Female Clamping Handle has a M10 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.
SKU: KHA-3297
ECID: 1087817
Quantity
Price Each
1
$15.10
In Stock
 
 
[1] 2
 
 NEXT >