JCL 48 Photo1

Tapered Knobs - Conical

Refine By
Knob Minimum Diameter (Metric)
21.0 mm (Remove)
Shaft Hole Depth
Thread Size
 
 
[1]
 
 
ProductOptionsPriceOrder
JCL-4380
Female Tapered Knob has a No Insert Tapped for mounting into M8 threads. The Gloss finish cone design is impact resistant.
SKU: JCL-4380
ECID: 1088174
Quantity
Price Each
1
$1.53
In Stock
JCL-4385
Female Tapered Knob has a No Insert Tapped for mounting into M10 threads. The Gloss finish cone design is impact resistant.
SKU: JCL-4385
ECID: 1088175
Quantity
Price Each
1
$1.53
In Stock
 
 
[1]