P040415 Flange Bearings Two Bolt Flange Thermoplastic Photo1

Flange Bearings - Two-Bolt Flange, Thermoplastic

Refine By
Mounting Hole Spacing Along Width (Metric)
98.81 mm (Remove)
Bearing Insert Coating
Bearing Insert Material
Bore Diameter (Imperial)
Bore Diameter (Metric)
Dynamic Load Capacity (Imperial)
 
 
[1]
 
 
ProductOptionsPriceOrder
IP-164
Flange Bearing - Two-Bolt Flange, Thermoplastic
SKU: IP-164
ECID: 1046178
Quantity
Price Each
1
$65.21
Special Order 1 days
IP-166
Flange Bearing - Two-Bolt Flange, Thermoplastic
SKU: IP-166
ECID: 1046180
Quantity
Price Each
1
$65.21
In Stock
IP-244
Flange Bearing - Two-Bolt Flange, Thermoplastic
SKU: IP-244
ECID: 1046194
Quantity
Price Each
1
$41.33
Special Order 1 days
IP-246
Flange Bearing - Two-Bolt Flange, Thermoplastic
SKU: IP-246
ECID: 1046196
Quantity
Price Each
1
$41.33
In Stock
 
 
[1]