GK 5 Photo2

Female Wing Knobs - Thumb Wing

Refine By
Hole Depth
.550 in (Remove)
Insert Material
Pitch
 
 
[1]
 
 
ProductOptionsPriceOrder
GK-15
This Female Wing Knob has lenght of 74.9 mm and it is 35.1 mm height
SKU: GK-15
ECID: 1088001
Quantity
Price Each
1
$3.65$3.65
In Stock
GK-20
This Female Wing Knob has lenght of 74.9 mm and it is 35.1 mm height
SKU: GK-20
ECID: 1088002
Quantity
Price Each
1
$3.65
In Stock
GK-40
This Female Wing Knob has lenght of 74.9 mm and it is 35.1 mm height
SKU: GK-40
ECID: 1088005
Quantity
Price Each
1
$3.86
In Stock
GK-55
This Female Wing Knob has lenght of 74.9 mm and it is 35.1 mm height
SKU: GK-55
ECID: 1088008
Quantity
Price Each
1
$3.65
In Stock
GK-60
This Female Wing Knob has lenght of 74.9 mm and it is 35.1 mm height
SKU: GK-60
ECID: 1088009
Quantity
Price Each
1
$3.65
In Stock
GK-75
This Female Wing Knob has lenght of 74.9 mm and it is 35.1 mm height
SKU: GK-75
ECID: 1088011
Quantity
Price Each
1
$3.86
In Stock
 
 
[1]