FRS 50 Photo1

Hand-Retractable Spring Plungers - L-Handle

Refine By
Handle Length (Metric)
19.0 mm (Remove)
Body Length (Imperial)
Body Length (Metric)
Body Material
Body Thread Size
Compatible Nut Size (Imperial)
Compatible Nut Size (Metric)
Final End Force (Imperial)
Final End Force (Metric)
Handle Diameter (Imperial)
Handle Diameter (Metric)
Handle Material
Initial End Force (Imperial)
Initial End Force (Metric)
Nose Diameter (Imperial)
Nose Diameter (Metric)
Nose Material
Nose Projection (Imperial)
Nose Projection (Metric)
 
 
[1]
 
 
ProductOptionsPriceOrder
FRS-810
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-810
ECID: 1103448
Quantity
Price Each
1
$17.25
Special Order 1 days
FRS-810N
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-810N
ECID: 1103449
Quantity
Price Each
1
$17.25
Special Order 1 days
FRS-830
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-830
ECID: 1103450
Quantity
Price Each
1
$17.25
Special Order 1 days
FRS-830N
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-830N
ECID: 1103451
Quantity
Price Each
1
$17.25
Special Order 1 days
FRS-850
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-850
ECID: 1103452
Quantity
Price Each
1
$23.86
Special Order 1 days
FRS-850N
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-850N
ECID: 1103453
Quantity
Price Each
1
$23.86
Special Order 1 days
FRS-870
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-870
ECID: 1103454
Quantity
Price Each
1
$23.86
Special Order 1 days
FRS-870N
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-870N
ECID: 1103455
Quantity
Price Each
1
$23.86
Special Order 1 days
FRS-905
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-905
ECID: 1103463
Quantity
Price Each
1
$18.33
Special Order 1 days
FRS-905N
Hand-Retractable Spring Plungers - L-Handle
SKU: FRS-905N
ECID: 1103464
Quantity
Price Each
1
$18.33
Special Order 1 days
 
 
[1]