BCL 30 Photo1

Female Clamping Handles - Notched Handle

Refine By
Mounting Type
Button /Through Hole (Remove)
Full Material
Handle Radius
Material
Thread Size
More...
 
 
[1]
 
 
ProductOptionsPriceOrder
BCL-10
SKU: BCL-10
Black Zinc Notched Female Clamping Handle has a 5/16-18 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044203
Quantity
Price Each
1
$12.45
In Stock
BCL-15
SKU: BCL-15
Black Zinc Notched Female Clamping Handle has a 3/8-16 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044204
Quantity
Price Each
1
$12.45
In Stock
BCL-20
SKU: BCL-20
Black Zinc Notched Female Clamping Handle has a 1/2-13 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044205
Quantity
Price Each
1
$17.66
In Stock
BCL-25
SKU: BCL-25
Black Zinc Notched Female Clamping Handle has a 5/8-11 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044206
Quantity
Price Each
1
$17.66
In Stock
BCL-30
SKU: BCL-30
Black Plastic Notched Female Clamping Handle has a 1/4-20 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044207
Quantity
Price Each
1
$8.13
In Stock
BCL-35
SKU: BCL-35
Black Plastic Notched Female Clamping Handle has a 5/16-18 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044208
Quantity
Price Each
1
$10.03
In Stock
BCL-40
SKU: BCL-40
Black Plastic Notched Female Clamping Handle has a 3/8-16 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044209
Quantity
Price Each
1
$10.03
In Stock
BCL-45
SKU: BCL-45
Black Plastic Notched Female Clamping Handle has a 1/2-13 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044210
Quantity
Price Each
1
$12.84
Special Order 1 days
BCL-5
SKU: BCL-5
Black Zinc Notched Female Clamping Handle has a 1/4-20 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044211
Quantity
Price Each
1
$10.30
In Stock
BCL-50
SKU: BCL-50
Black Plastic Notched Female Clamping Handle has a 5/8-11 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.
ECID: 1044212
Quantity
Price Each
1
$12.84
Out of Stock
 
 
[1]