Snap Fit Plugs Photo1

Snap Fit Plugs

Snap Fit Plugs are designed to cover a range of different thread sizes and styles. The plug is tightened with a single turn after being pushed into position, with a pull tab for easy handling. Snap Fit Plugs are suitable for Metric, BSP and UNF threads.

 
 
[1] 2
 
 NEXT > 
ProductOptionsPriceOrder
10314B
SKU: 10314B
Max Field Length: 128 / Current Field Length: 153
ECID: 1008147
Quantity
Price Each
1
$1.26
700
$0.63
1400
$0.25
7000
$0.11
In Stock
10530A
SKU: 10530A
Max Field Length: 128 / Current Field Length: 184
ECID: 1008148
Quantity
Price Each
1
$0.94
120
$0.47
240
$0.19
12000
$0.08
In Stock
12363A
SKU: 12363A
Max Field Length: 128 / Current Field Length: 211
ECID: 1008149
Quantity
Price Each
1
$1.03
100
$0.51
200
$0.21
10000
$0.09
In Stock
12364A
SKU: 12364A
Max Field Length: 128 / Current Field Length: 183
ECID: 1008150
Quantity
Price Each
1
$1.06
100
$0.53
200
$0.21
10000
$0.09
In Stock
12365A
SKU: 12365A
Max Field Length: 128 / Current Field Length: 139
ECID: 1008151
Quantity
Price Each
1
$1.43
500
$0.71
1000
$0.29
5000
$0.13
In Stock
12366A
SKU: 12366A
Max Field Length: 128 / Current Field Length: 183
ECID: 1008152
Quantity
Price Each
1
$1.49
In Stock
12367A
SKU: 12367A
Max Field Length: 128 / Current Field Length: 204
ECID: 1008153
Quantity
Price Each
1
$1.69
200
$0.85
400
$0.34
2000
$0.15
In Stock
12368A
SKU: 12368A
Max Field Length: 128 / Current Field Length: 188
ECID: 1008154
Quantity
Price Each
1
$1.94
In Stock
12369A
SKU: 12369A
Max Field Length: 128 / Current Field Length: 186
ECID: 1008155
Quantity
Price Each
1
$2.38
250
$1.19
500
$0.48
2500
$0.21
In Stock
12598A
SKU: 12598A
Max Field Length: 128 / Current Field Length: 204
ECID: 1008156
Quantity
Price Each
1
$3.25
200
$1.62
400
$0.65
2000
$0.29
In Stock
 
 
[1] 2
 
 NEXT >