Blanking Plugs Photo1

Blanking Plugs

Refine By
Body Height (Imperial)
Body Height (Metric)
Brand
Fitting Style
Head Height (Imperial)
Head Height (Metric)
Head Size (Imperial)
Head Size (Metric)
Imperial/Metric
Material
Material Flammability Standard
Material Type
Maximum Temperature (Imperial)
Maximum Temperature (Metric)
Minimum Compatible Panel Thickness (Imperial)
Minimum Compatible Panel Thickness (Metric)
Minimum Panel Thickness (Metric)
Minimum Temperature (Imperial)
Minimum Temperature (Metric)
 
 
[1] 2 3 4 5 6 7 8 9
 
 NEXT > 
ProductOptionsPriceOrder
10213B
PVC Blanking Plug acts as a closure in Round 15.5 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10213B
ECID: 1036455
Quantity
Price Each
1
$0.55
1250
$0.25
2500
$0.17
5000
$0.10
In Stock
10233B
PVC Blanking Plug acts as a closure in Round 8.0 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10233B
ECID: 1036456
Quantity
Price Each
1
$0.35
2500
$0.16
5000
$0.11
10000
$0.06
In Stock
10320B
PVC Blanking Plug acts as a closure in Round 51.5 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10320B
ECID: 1036457
Quantity
Price Each
1
$2.33
125
$1.06
250
$0.74
500
$0.42
In Stock
10488B
PVC Blanking Plug acts as a closure in Round 9.0 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10488B
ECID: 1036458
Quantity
Price Each
1
$0.47
2500
$0.22
5000
$0.15
10000
$0.09
In Stock
10499A
PVC Blanking Plug acts as a closure in Round 20.0 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10499A
ECID: 1036459
Quantity
Price Each
1
$0.70
1250
$0.32
2500
$0.22
5000
$0.13
In Stock
10502B
PVC Blanking Plug acts as a closure in Round 12.7 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10502B
ECID: 1036460
Quantity
Price Each
1
$0.46
1250
$0.21
2500
$0.15
5000
$0.08
In Stock
10678B
PVC Blanking Plug acts as a closure in Round 19.0 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10678B
ECID: 1036462
Quantity
Price Each
1
$0.83
1250
$0.38
2500
$0.27
5000
$0.15
In Stock
10705B
PVC Blanking Plug acts as a closure in Round 25.4 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10705B
ECID: 1036463
Quantity
Price Each
1
$1.06
750
$0.48
1500
$0.34
3000
$0.19
In Stock
10768B
PVC Blanking Plug acts as a closure in Round 11.5 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10768B
ECID: 1036464
Quantity
Price Each
1
$0.49
1250
$0.22
2500
$0.15
5000
$0.09
In Stock
10825B
PVC Blanking Plug acts as a closure in Round 6.4 mm diameter panel holes and creates a neat, finished appearance.
SKU: 10825B
ECID: 1036465
Quantity
Price Each
1
$0.40
2500
$0.18
5000
$0.13
10000
$0.07
In Stock
 
 
[1] 2 3 4 5 6 7 8 9
 
 NEXT >