W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(10 Produkty)
Płaskie metalowe zawiasy podnoszone umożliwiają prosty i szybki demontaż drzwi oraz oferują kąt obrotu wynoszący 180 stopni. Dostępne w wersji lewo- i prawostronnej
Metalowe osiowe zawiasy podnoszone to zawiasy boczne, z których łatwo zdejmuje się drzwi. Kąt obrotu zawiasu wynosi 180 stopni. Pasują do drzwi prawych i lewych.
Zawiasy podnoszone mocowane śrubą ułatwiają demontaż drzwi bezprzylgowych. Są dostępne w różnych wariantach materiałowych, co umożliwia spełnienie wymogów dotyczących zastosowania i wykończenia. Kąt obrotu zawiasu wynosi 180 stopni. Pasują do drzwi prawych i lewych. Zawias skrzydłowy jest przewiercony, co umożliwia przykręcenie do ramy.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Zawiasy boczne oferują kąt obrotu wynoszący 180 stopni. Typy 1 i 2 to wytrzymałe zawiasy do ciężkich i średnio ciężkich paneli drzwi. Również oferują wysoki poziom bezpieczeństwa i są montowane za pomocą specjalnych śrub dostępnych w zestawie. Typ 3 to tańsza alternatywa o niższym poziomie zabezpieczenia
Śruby pasowane z otworem wylotowym to elementy złączne, które umożliwiają odprowadzenie gazów uwięzionych na dnie gwintowanego otworu. Zapewniają w ten sposób przepływ powietrza w danym zastosowaniu lub zespole i zapobiegają nagromadzeniu się ciepła lub wilgoci. Śruby te są powszechnie stosowane w układach wysokopróżniowych (HV), ultrawysokopróżniowych (UHV), ponieważ umieszczony na środku otwór wentylacyjny zmniejsza ryzyko nieszczelności pozornych w układach o wysokiej próżni.
Śruby pasowane z otworem wylotowym z tego asortymentu mają łeb walcowy z gniazdem sześciokątnym. Otwór w śrubie zapewnia kontrolowany przepływ powietrza, dzięki czemu idealnie nadają się do zastosowań wymagających odpowiedniej wentylacji. Występ na śrubie stanowi dodatkową powierzchnię styku z elementem, do którego śruba jest przykręcona.
Idealnie sprawdzą się w szczelnych obudowach lub maszynach. Zostały wykonane ze stali nierdzewnej.
Śruby ramieniowe z tego asortymentu mają bardzo niski łeb z gniazdem sześciokątnym. Wysokość łba tych śrub o bardzo niskim profilu jest w przybliżeniu równa 1/3 wysokości zwykłych śrub ramieniowych. Nacięcie sześciokątne idealnie sprawdza się w zespołach precyzyjnych i tam, gdzie dostępna jest mniejsza powierzchnia.
Są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Materiał wykonania jest powszechnie stosowany w budownictwie i branży motoryzacyjnej. Śruby te nadają się np. do zastosowań farmaceutycznych.
Śruby ramieniowe z tego asortymentu posiadają łeb walcowy oraz gniazdo sześciokątne, torx lub z nacięciem.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować