Push Fit Rivet Foot: 7.7 mm (0.303 in) Compatible Hole Diameter, 21.0 mm (0.827 in) Base Diameter, 15.0 mm (0.591 in) Base Heigh

Artikelcode: 120152169901

**DISCONTINUED**

This item is no longer part of our standard offer, but may be available by request.

You can return to the previous page to browse available items, or contact Customer Service for additional assistance.

We apologize for any inconvenience.

21.0 mm (0.827 in) diameter Rivet Foot Push-Fits into 7.7 mm (0.303 in) diameter holes and is secured with a rivet to protect floors and tube ends.


Op Voorraad!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Compatible Hole Diameter
:
7,7 mm
Base Diameter
:
21,0 mm
Base Height
:
15,0 mm
Standaard Verpakking: 50

Kopen in veelvouden van: 50

50 : € 1,41 250 : € 0,991 1000 : € 0,799
essential solutions
delivered