VERVALLEN Handle Turn Cam Latches - Non-Locking, Side Knob, Chrome Die-Cast Zinc Alloy, 24,5 mm Grip Range

Artikelcode: 16234M
This Chrome Die-Cast Zinc Alloy non-locking cam lock is designed to have a grip range of 24 5 mm. It has a side knob for taching and un-latching.

Op Voorraad!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Mounting Hole Dimensions
:
22 2 x 20 2 mm
Type
:
Paco
Mounting Hole Width
:
20,2 mm
Mounting Hole Length
:
22,2 mm
Klembereik
:
24 5 mm
Specificaties/standaarden (alle)
:
Housing: Zamak DIN-EN 1774-ZnAl4Cu1, Knob: PA6 GFR 30
ID - Mfg Item Number
:
16234M
Standaard Verpakking: 100

Kopen in veelvouden van: 100

100 : € 1,45
essential solutions
delivered