Tapered Female Clamping Handle: 30.0 mm Radius, M3 Threads, Angled Arm

Artikelcode: 261033000935
Orange Nylon Tapered Female Clamping Handle has a M3 Threaded Insert for mounting onto male threaded applications that require an adjustable clamping action.


In Productie!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Thread Size
:
M3
Handle Style
:
Angled Arm
Mount Type
:
Threaded Insert
Handle Radius
:
30,0 mm
Handle Height
:
30,0 mm
Height Under Arm
:
23.0 mm
Handle Length
:
30,0 mm
Thread Length
:
10.0 mm
Body Height
:
29,5 mm
Standaard Verpakking: 10

Kopen in veelvouden van: 10

10 : € 3,71 50 : € 3,69 1000 : € 3,65
essential solutions
delivered