Cable Glands, Straight, Black, Nylon, M64, 44.0 mm Hole Dia., 34.0 mm - 44.0 mm Cable, 20.0 mm Thread Length

Artikelcode: 159706469902
This Black Nylon cable gland is designed for a M64 or can also mount into a 44.0 mm hole. It can hold a cable diameter range of 34.0 mm - 44.0 mm. It has a 20.0 mm thread length.


Op Voorraad!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Gland Form
:
Standaard
Thread Size
:
M64
Compatible Hole Diameter
:
44,0 mm
Specificaties/standaarden (alle)
:
IP68
Operating Temperature Range
:
120 °C
Includes (All)
:
Sluitmoeren
Compatible Cable Diameter Range
:
34,0 - 44,0 mm
Mounting Thread Length
:
20,0 mm
Standaard Verpakking: 10

Kopen in veelvouden van: 10

10 : € 7,47 50 : € 6,01 1000 : € 5,11
essential solutions
delivered