PCB Support,Top Hole:Snap Lock .125 in/ .062 in Panel, Bottom Hole: #4;M3 Hole, Natural, UL94 V-2 Nylon 6/6

Artikelcode: LCBS-L-7-01-ARC
This Natural UL94 V-2 Nylon spacer has a top fix that is Snap Lock, going into a 3,2 mm diameter hole with maximum panel thickness of 1,6 mm. The bottom is offset with a hole in it to allow mounting with a #4 or M3 screw. It has a 11,1 mm long spacer.


In Productie!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Hole A Fix Type
:
Snap Lock
Hole B Fix Type
:
Hole
Spacer Length
:
11,1 mm
Hole Diameter A
:
3,2 mm
Compatible Thread Sizes (All)
:
#4,M3
Material Flammability Standard
:
UL94 V-2
Locking Head Height A
:
9,9 mm
Merk
:
Richco
Operating Temperature Range
:
-40 to 85 °C
Standaard Verpakking: 1000

Kopen in veelvouden van: 1000

1000 : € 0,195
essential solutions
delivered