Non Threaded Spacer - Polyvinyl Chloride, Grey, Round, 4.4 mm ID, 6.4 mm OD, 35.0 mm Spacer

Artikelcode: SS8-SL35MM
This is a Round Grey Polyvinyl Chloride non-threaded spacer. It has a 4.4 mm inside diameter and a 6.4 mm outside diameter. The spacer length is 35.0 mm


In Productie!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Spacer Length
:
35,0 mm
Inside Diameter
:
4,4 mm
Outside Diameter
:
6,4 mm
Compatible Thread Sizes (All)
:
#8
Material Flammability Standard
:
UL94 V-0
Operating Temperature Range
:
0 to 50 °C
Standaard Verpakking: 1000

Elke gewenste hoeveelheid kan worden besteld

1 : € 4,03 500 : € 2,52 1000 : € 2,01
essential solutions
delivered