Non Threaded Spacer - Glass Filled Nylon 6, Black, Round, 4.5 mm ID, 7.0 mm OD, 18.0 mm Spacer

Artikelcode: RRSN-4570-18GF
This is a Round Black Glass Filled Nylon 6 non-threaded spacer. It has a 4.5 mm inside diameter and a 7.0 mm outside diameter. The spacer length is 18.0 mm


Op Voorraad!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Spacer Length
:
18,0 mm
Inside Diameter
:
4,5 mm
Outside Diameter
:
7,0 mm
Material Flammability Standard
:
UL94 HB
Standaard Verpakking: 500

Kopen in veelvouden van: 500

500 : € 0,143
essential solutions
delivered