Non Threaded Spacer - Glass Filled Nylon 6, Black, Round, 3.2 mm ID, 6.0 mm OD, 10.0 mm Spacer

Artikelcode: RRSN-3260-10GF
This is a Round Black Glass Filled Nylon 6 non-threaded spacer. It has a 3.2 mm inside diameter and a 6.0 mm outside diameter. The spacer length is 10.0 mm


Op Voorraad!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Spacer Length
:
10,0 mm
Inside Diameter
:
3,2 mm
Outside Diameter
:
6,0 mm
Material Flammability Standard
:
UL94 HB
Standaard Verpakking: 500

Kopen in veelvouden van: 500

500 : € 0,061
essential solutions
delivered