Zelfklevende Verhoogde Flensbeschermer: Buitendiameter: 62,5 mm

Artikelcode: 601437
Ozone and weather resistant, our Self-Adhesive Flange Discs provide flange face protection. They withstand temperatures up to 100°C, and are resistant to petrol, oil and non-oxidation acids. Self-Adhesive Flange discs come in a standard thickness of 1.5mm, and are available with holes for internal bore sand blasting.•Provide flange face protection•Protect both DIN and ANSI flange specifications•Ozone and weather resistant•Withstand temperatures from -15°C to +70°C•Resistant to petrol, oil and non-oxidisation acids•Available with holes for internal bore sand blasting•Standard thickness 1.5mm•All ANSI flange discs suitable for series pressure group (lbs) 150, 300, 400, 600, 900, 1500 and 2500

Op Voorraad!

Omschrijving
Aantal
Prijs per stuk
Mogelijkheden
Buitendiameter
:
62,5 mm
Kleur
:
Zwart
Materiaal
:
Rubber
Massief materiaal
:
Rubber
Standaard Verpakking: 500

Kopen in veelvouden van: 500

500 : € 0,417
essential solutions
delivered