CLAMPING HANDLES

Clamping Handles
Essentra Components offers clamping handles made of plastic stainless steel, malleable iron or steel. Our black plastic handles are for lighter duty clamping applications, while our metal clamping handles have balls positioned at the end of the handles, allowing an easy grip onto the handle and apply maximum torque without slipping off the end.

Essentra offers one arm and two arm clamping handles as well as straight offset arms styles. Some of our clamping handles even offer the capability to shift the handles from straight to offset, simply by loosen the set screw and repositioning the arms.[more][less]

Mounting Options

Essentra’s clamping handles are available with several mounting options. We offer handles with reamed or tapped holes, tapped through holes and handles with either threaded inserts or threaded studs. In addition, we offer blanks so that you can customize the handle for your mounting needs.

Don't see the clamping handle that you need? Check out our selection of clamping levers and clamping handwheels & knobs for additional options, or contact a customer service representative by calling 800-847-0486 or via live chat.

In-Stock and Ready to Ship… Now

You don’t want your production line to stop because you're waiting for a handle. Essentra is dedicated to keep you up and running. Our clamping handles are in-stock, shipping the same day as you order. We have multiple warehouses strategically placed across the United States and Canada, reducing your shipping costs and ensuring your handle is delivered in the fastest possible time. While we do have large volume discounts, our no minimum order policy, lets you order replacement handles when you need them.

For additional information on all our entire line of handles and thousands of industrial products, request our Free Catalog

.

It will be shipped within one business day, has a quick index and color coded pages for your convenience.

We found 10 products with 3231 variants in Clamping Handles. Narrow your results by selecting a product category below.