LOBED HAND WHEELS & KNOBS

Lobed Hand Wheels & Knobs
Often referred to as star knobs, multi-lobed knobs are defined by evenly spaced scallops cut around the handle. The lobes can be cut shallowly or deeply, creating either a flowerette pattern or prominent arms and may be merely for adding a decorative finishing touch or allowing a two handed grip. Lobed hand wheels may even have an option of a revolving handle for faster turning.

Essentra Components offers hand wheels and knobs with your choice of three, four, five, six, seven or eight lobes. Our lobed knobs are also made from a variety of materials including soft touch thermoplastic, nylon, fiber-reinforced plastic, phenolic, aluminum and stainless steel. A range of mounting styles is available, from male or female threaded knobs to a hex nut through hole. [more][less]

Our Dedication to You

Get set up with Essentra Components, where all in-stock products are shipped the same day. We have multiple warehouses strategically placed across the United States and Canada, reducing your shipping costs and getting your order to you in the fastest possible time.

If you are having difficulty finding what you need, help is readily available. Contact a customer service representative by calling 800-847-0486 or via live chat.

With no minimum order, anyone can take advantage of Essentra’s great service and selection, while distributors and wholesale customers will appreciate our large volume discounts.

Free Catalog

For additional information on our entire knob and handle selection and thousands of other products, request our Free Catalog. It will be shipped within one business day of your request and has a quick index at the beginning with color coded pages for your convenience.

We found 8 products with 1294 variants in Lobed Hand Wheels & Knobs. Narrow your results by selecting a product category below.

Refine By
Base Diameter
More...
Base Height
More...
Brand
More...
Color
Diameter
More...
Finish
Full Material
Hand Wheel Height
More...
Hole Depth
More...
Hole Diameter
Hole Thread Size
Imperial/Metric
Insert Diameter
More...
Insert Material
More...
Knob Diameter
More...
Knob Height
More...
Knob Material
More...
Link Type
Material
More...
Mount Type
More...
Number of Lobes
More...
Overall Diameter
More...
Overall Height
More...
Pitch
More...
Series
Stem Height
More...
Stud Thread Size
Thread Length
More...
Thread Size
More...

Lobed Hand Wheels & Knobs Results

 
 
[1]
 
 
Lobed Hand Wheels & Knobs - Blank
Lobed Hand Wheels & Knobs - Blank: 43 Product Variations
Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes.The lobed sides are easy to grip.
Lobed Hand Wheels & Knobs - Female
Lobed Hand Wheels & Knobs - Female: 635 Product Variations
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Lobed Hand Wheels & Knobs - Female with locking element
Female Lobed Hand Wheels & Knobs have a locking element that resists vibration and prevents back off. The scalloped edge allows for maximum grip and comfort while providing secure fastening for a wide range of applications.
Lobed Hand Wheels & Knobs - Female with tapped cross hole
Tapped Hole Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These knobs are reamed to fit your application and designed to fit a wide variety of applications from fabrication equipment to display furniture.
Lobed Hand Wheels & Knobs - Male
Lobed Hand Wheels & Knobs - Male: 494 Product Variations
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Lobed Hand Wheels & Knobs - Male with Dog Point
Male Lobed Hand Wheels & Knobs with a Dog Points have a flat tip extending from the stud that allows the shaft to rotate while retaining the knob in a locked position. These durable lobed knobs are powdered steel with a black finish.
Lobed Hand Wheels & Knobs - Reamed
Lobed Hand Wheels & Knobs - Reamed: 70 Product Variations
Reamed Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These knobs are reamed to fit your application and designed to fit a wide variety of applications from fabrication equipment to display furniture.
Lobed Hand Wheels & Knobs - Tapped Hole
Tapped Hole Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These knobs are reamed to fit your application and designed to fit a wide variety of applications from fabrication equipment to display furniture.
 
 
[1]