Tube End Plugs or Tube Stops & Plugs secure closures for postal tubes, composite containers, and can be used for clear plastic tube with end caps.
A tube end plug provides an effective and efficient method for sealing circular tubes. Our range is made from Polyvinyl Chloride (PVC) and Low Density Polyethylene (LDPE), in a choice of Natural, White and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.4915 - £ 0.9215 | 3891 In stock |
4.000 in
101.6 mm
|
|||||||||
£ 0.5613 - £ 0.919 | 1345 In stock |
3.898 in
99.0 mm
|
|||||||||
£ 0.4025 - £ 1.0704 | 697 In stock |
3.5 in
88.9 mm
|
|||||||||
£ 0.4435 - £ 0.9908 | 39851 In stock |
3.752 in
95.3 mm
|
|||||||||
£ 0.1276 - £ 0.2305 | 32 In stock |
2 in
50.8 mm
|
|||||||||
£ 1.1363 - £ 2.6184 | In production |
6.5 in
165.1 mm
|
|||||||||
£ 0.2409 - £ 0.5185 | 1741 In stock |
2.48 in
63.0 mm
|
|||||||||
£ 0.0855 - £ 0.0873 | 4680 In stock |
0.701 in
17.8 mm
|
|||||||||
£ 0.3984 - £ 0.4148 | 288 In stock |
2.291 in
58.2 mm
|
|||||||||
£ 0.2642 - £ 0.5698 | 443 In stock |
2.752 in
69.9 mm
|
|||||||||
£ 0.3381 - £ 0.7393 | 363 In stock |
3.252 in
82.6 mm
|
|||||||||
£ 0.0796 - £ 0.2259 | 66517 In stock |
1.181 in
30.0 mm
|
|||||||||
£ 0.8748 - £ 1.7712 | 2408 In stock |
5.5 in
139.7 mm
|
|||||||||
£ 0.3833 - £ 0.96 | In production |
3 in
76.2 mm
|
|||||||||
£ 0.1185 - £ 0.3439 | 7249 In stock |
1.811 in
46.0 mm
|
|||||||||
£ 0.1875 - £ 0.1957 | 2037 In stock |
1.539 in
39.1 mm
|
|||||||||
£ 0.124 - £ 0.1974 | 1442 In stock |
1.618 in
41.1 mm
|
|||||||||
£ 0.2573 - £ 0.5057 | 20430 In stock |
2.815 in
71.5 mm
|
|||||||||
£ 0.9843 - £ 1.9176 | 7809 In stock |
5.906 in
150.0 mm
|
|||||||||
51854 | £ 1.2855 - £ 3.1574 | 555 In stock |
8 in
203.2 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue