Tube End Plugs or Tube Stops & Plugs secure closures for postal tubes, composite containers, and can be used for clear plastic tube with end caps.
A tube end plug provides an effective and efficient method for sealing circular tubes. Our range is made from Polyvinyl Chloride (PVC) and Low Density Polyethylene (LDPE), in a choice of Natural, White and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0501 - £ 0.0501 | 30299 In stock |
0.319 in
8.1 mm
|
|||||||||
£ 0.055 - £ 0.055 | 17043 In stock |
0.335 in
8.5 mm
|
|||||||||
£ 0.1066 - £ 0.1088 | 298 In stock |
0.988 in
25.1 mm
|
|||||||||
£ 0.1073 - £ 0.1095 | 6322 In stock |
0.965 in
24.5 mm
|
|||||||||
£ 0.0501 - £ 0.0501 | 996 In stock |
0.358 in
9.1 mm
|
|||||||||
£ 0.0833 - £ 0.085 | In production |
0.63 in
16.0 mm
|
|||||||||
£ 0.4216 - £ 0.4394 | 1800 In stock |
2.012 in
51.1 mm
|
|||||||||
£ 0.0987 - £ 0.1007 | 16000 In stock |
0.878 in
22.3 mm
|
|||||||||
£ 0.057 - £ 0.057 | 20096 In stock |
0.476 in
12.1 mm
|
|||||||||
£ 0.0502 - £ 0.0502 | 4101 In stock |
0.409 in
10.4 mm
|
|||||||||
£ 0.1656 - £ 0.1725 | 497 In stock |
1.181 in
30.0 mm
|
|||||||||
£ 0.0987 - £ 0.1007 | 7500 In stock |
0.854 in
21.7 mm
|
|||||||||
£ 0.1656 - £ 0.1725 | In production |
1.252 in
31.8 mm
|
|||||||||
£ 0.0544 - £ 0.0544 | 1000 In stock |
0.283 in
7.2 mm
|
|||||||||
£ 0.0501 - £ 0.0501 | 23391 In stock |
0.248 in
6.3 mm
|
|||||||||
£ 0.3367 - £ 0.3518 | 4182 In stock |
1.693 in
43.0 mm
|
|||||||||
£ 0.7803 - £ 0.7803 | 1199 In stock |
3.409 in
86.6 mm
|
|||||||||
£ 0.0833 - £ 0.085 | 14483 In stock |
0.61 in
15.5 mm
|
|||||||||
1474577 | £ 0.1656 - £ 0.1725 | 1048 In stock |
1.224 in
31.1 mm
|
||||||||
£ 0.0904 - £ 0.0922 | 7997 In stock |
0.717 in
18.2 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue