Tube End Plugs or Tube Stops & Plugs secure closures for postal tubes, composite containers, and can be used for clear plastic tube with end caps.
A tube end plug provides an effective and efficient method for sealing circular tubes. Our range is made from Polyvinyl Chloride (PVC) and Low Density Polyethylene (LDPE), in a choice of Natural, White and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.3367 - £ 0.3518 | 3482 In stock |
1.693 in
43.0 mm
|
|||||||||
£ 0.7803 - £ 0.7803 | 1199 In stock |
3.409 in
86.6 mm
|
|||||||||
£ 0.0833 - £ 0.085 | 13983 In stock |
0.61 in
15.5 mm
|
|||||||||
1474577 | £ 0.1656 - £ 0.1725 | 1048 In stock |
1.224 in
31.1 mm
|
||||||||
£ 0.0904 - £ 0.0922 | 6997 In stock |
0.717 in
18.2 mm
|
|||||||||
£ 0.057 - £ 0.057 | 26395 In stock |
0.441 in
11.2 mm
|
|||||||||
£ 0.0501 - £ 0.0501 | 996 In stock |
0.358 in
9.1 mm
|
|||||||||
£ 0.0501 - £ 0.0501 | 20299 In stock |
0.319 in
8.1 mm
|
|||||||||
£ 0.055 - £ 0.055 | 17043 In stock |
0.335 in
8.5 mm
|
|||||||||
£ 0.124 - £ 0.1974 | 1442 In stock |
1.618 in
41.1 mm
|
|||||||||
£ 0.2573 - £ 0.5057 | 20430 In stock |
2.815 in
71.5 mm
|
|||||||||
£ 0.9843 - £ 1.9176 | 7809 In stock |
5.906 in
150.0 mm
|
|||||||||
51854 | £ 1.2855 - £ 3.1574 | 555 In stock |
8 in
203.2 mm
|
||||||||
£ 0.1766 - £ 0.1793 | 17103 In stock |
0.472 in
12.0 mm
|
|||||||||
£ 0.2108 - £ 0.2149 | 4237 In stock |
0.63 in
16.0 mm
|
|||||||||
£ 0.8173 - £ 0.8515 | 1678 In stock |
0.787 in
20.0 mm
|
|||||||||
£ 1.0364 - £ 1.0802 | 7328 In stock |
0.945 in
24.0 mm
|
|||||||||
£ 0.7858 - £ 0.8187 | In production |
1.102 in
28.0 mm
|
|||||||||
£ 0.0991 - £ 0.3003 | 16386 In stock |
1.575 in
40.0 mm
|
|||||||||
£ 0.2751 - £ 0.7136 | 985 In stock |
3.15 in
80.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue