Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Basique Vis Tête hexagonale

 (5 Types de produit)

Liste Grille

Des vis ventilées - tête hexagonale

En stock En cours de production

Les vis ventilées sont des fixations dotées d'un trou central qui permet aux gaz piégés au fond d'un trou fileté aveugle de s'échapper par le noyau et d'assurer la circulation de l'air dans une application. Ces vis constituent une option courante pour les systèmes HV et UHV, car leur évent central réduit les fuites virtuelles dans les systèmes à vide poussé.

Cette gamme de vis ventilées est dotée d'une tête hexagonale. Elles sont fabriquées en inox.

  • Matière : acier inoxydable
  • AISI 304, 1.4301
  • Classe de résistance : 70

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Bolts - Hex Head

En stock En cours de production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Hex Socket Head

En stock En cours de production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Vis d'assemblage à tête hexagonale - Métal

En stock En cours de production

Vis d'assemblage à tête hexagonale, disponibles dans de différents matériaux et différentes tailles

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Vis d'assemblage à tête hexagonale - Plastique

En stock En cours de production

Les boulons et vis à tête hexagonale en plastique constituent des composants parfaitement adaptés à la fixation mécanique de matériaux. Ils sont légers et résistants à la corrosion, à l'huile, à l'abrasion et à la plupart des produits chimiques • Référence aux normes ISO 4017, NF EN 24017, DIN 933 à titre informatif uniquement.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)