Raised Face Flange Protectors

RAISED FACE FLANGE PROTECTORS

Raised Face Flange Protectors
Essentra Components provides the raised face flange protector options to meet the specifications of your project at the price point you need. Our extensive pipe and flange protection line ensures you will find the right material and style options to guard your flange’s raised face during shipment and storage.

If you are looking for a cost-effective and easy to install option, you may be interested in Essentra quick-fit raised face flange protectors. Our quick-fit protectors are weather and petroleum resistant and fit easily into flange bolt holes while requiring no additional fasteners. Suitable for use on ASA and BS1560 flanges, these quick-fit covers come in 45 different sizes and protect pipes with class pressure ratings up to 1500.
[more][less]

Essentra self-adhesive raised flange covers attach and protect the raised face of the flange with an easy peel and stick adhesive application. Each of our 15 sizes will protect the raised face for 150, 300, 400, 600, 900, 1500, and 2500 pound flanges and require no fasteners. Made of black polyethylene, these adhesive peel and stick raised face protective discs bond tightly and leave no residue under normal conditions.

For easy installation and removal try Essentra push-in raised face protectors. These discs insert directly into the bore and have flexible fins that provide a secure and snug fit. Suitable for ANSI and DIN flanges our push in raised face flange protectors guard the raised face against dirt, moisture, paint, and sand blasting.

To protect the pipe interior as well as the raised face from dirt and moisture try Essentra raised face protector plugs. These polyethylene plugs protect petroleum, gas, and water valve flanges by inserting into the pipe’s interior. The tapered design allows the pipe plug to fit snugly into the interior without the use of fasteners. Our raised face protector plugs meet ANSI/ASME B16.5 specifications and leave the bolt holes exposed while installed.

Essentra supplies a full line of pipe and flange caps and plugs so we can be your one stop shop for protection products! With a wide range of material options and styles you won’t need to go anywhere else for pipe caps, pipe plugs, or flange covers.

Regional Stocking Locations

Don’t let lead time result in unscheduled down time and delay your project! Essentra Components has regional stocking sites strategically located throughout the USA and Canada that provide same day shipping on standard products. Order free samples online or call a customer service representative to assist you in finding the pipe and flange protection solution that best fits your needs.

We found 4 products with 87 variants in Raised Face Flange Protectors. Narrow your results by selecting a product category below.