Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.7023 - £ 0.7311 | 9552 In stock |
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
|||||||
£ 0.4627 - £ 0.4723 | In production |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
|||||||
£ 0.2464 - £ 0.2505 | 4275 In stock |
|
0.512 in
13.0 mm
|
0.138 in
3.5 mm
|
|||||||
£ 0.3655 - £ 0.3723 | 998 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.8775 - £ 0.8775 | In production |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.2491 - £ 0.2546 | 1938 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.0985 - £ 0.2076 | 19932 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.1752 - £ 0.3696 | 116961 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.0814 - £ 0.1712 | 40436 In stock |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
|||||||
£ 0.1139 - £ 0.2395 | 20000 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
|||||||
£ 0.2984 - £ 0.6263 | 7948 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
|||||||
16223 | £ 0.0985 - £ 0.2076 | 7040 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||||||
£ 0.1752 - £ 0.3696 | 3028 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.3792 - £ 0.3792 | 31766 In stock |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
|||||||
QFG-16200 | £ 0.167 - £ 0.1738 | 46502 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||||||
£ 0.3395 - £ 0.3463 | 9951 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
|||||||
QFG-16220 | £ 0.1346 - £ 0.2074 | 12611 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||||||
16200 | £ 0.0577 - £ 0.1314 | 214766 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||||||
16204 | £ 0.1228 - £ 0.2567 | 109239 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
||||||
£ 0.2272 - £ 0.4774 | 89572 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue