GROMMETS

Grommets
The entrance and exit points of wires from an enclosure pose real potentials for wire damage. One can never be assured the holes of an enclosure, through which your wires will pass, will be clean, smooth, and without sharp edges. The potential wear and tear on a wire as it passes through these holes could cause wire damage to the point of actual wire exposure. Wire exposure could lead to potential system shortage and eventual over all device failure. We offer a wide variety of grommets that will eliminate this potential risk.

What is a Grommet?

A cable grommet is a product designed to provide protection to wires and cables as they pass through an opening in an enclosure. We offer many different versions of grommets that are applied differently and provide different benefits. [more][less]
The most common style of grommet is shaped like a donut. This is a rubber grommet that is pushed straight into the hole, with the cable being fed through the inner hole of the grommet. We also have flexible PVC, or TPE, grommets with the inner hole closed off with material that acts like a rubber membrane over the hole. This design is meant to offer some dust and potentially liquid-tight protection. We also have grommet edging which is applied into the hole and around the inner circumference of the hole. Our grommet line of products includes many different materials. We have rubber grommets, plastic grommets and, for high-temperature applications, metal grommets strips.

Free Catalog, Samples & CAD Drawings

Essentra Components is a one-stop shop for your fastening and cable management needs. As well as providing free CAD drawings for most products, we encourage sampling, allowing you to try-before-you-buy.

We offer same day shipping of your order with fast delivery with warehouses located strategically across the USA and Canada. Request your Free Catalog today to see our entire product offering.

Not sure what you need? Call our customer service at 800-847-0486 or use Live Chat.

We found 29 products with 493 variants in Grommets. Narrow your results by selecting a product category below.