Push Fit Bumpers & Rubber Feet

PUSH FIT BUMPERS & RUBBER FEET

Push Fit  Bumpers & Rubber Feet
Essentra push in bumpers and rubber feet are easily installed and prevent surface damage. We offer a wide range of sizes, styles, and options including stem bumpers, pull mount bumpers, rivet feet, and fir tree mounts.

Push Bumper Styles

If fast and easy installation is a priority, Essentra offers fast foot push bumpers that are quickly installed and snap in place into pre-drilled holes. Our rivet mount rubber feet have the rivet pre-installed and are pushed and locked into place and have scratch resistant properties to protect surfaces. The abrasion resistant rubber material provides vibration control and has high shear strength.

Stem bumpers are easily inserted and are used as glides, closures, slides, bumpers, and stops. Essentra flat headed stem bumpers have a tapered, step, or round lead style designed to make insertion easy while the press fit on the shank holds the nylon bumper securely. Flat headed stem bumpers come in 16 different sizes designed to rest against a flat or tangent surface after installed. For applications requiring a bumper with a large head area try our nylon double stem bumpers.
[more][less]

For a bumper solution that is more difficult to remove try Essentra split stem bumpers. Our domed split stem bumper and flat head split stem bumper are produced with split-stems to make insertion easy and removal difficult. While the domed stem bumpers are ideally used as bumpers, the flat head split stem bumpers can be used as a bumper or panel plug.

Pull mount bumpers are installed by pulling through the opening from the inside of the chassis. The silicone rubber material has a high temperature tolerance and acts as a cushion to prevent skidding on facility surfaces.

Essentra rubber fir tree mount foot is made of UL94 V2 nylon stem with a TPE rubber foot. The rigid fir tree mount provides exceptional retention strength while the rubber foot provides skid resistance and vibration control.

If you are looking for a peel and stick bumper, try Essentra self-adhesive bumpers and rubber feet. These bumpers are commonly used as cabinet stoppers, door stops, surface protectors, and rubber feet and are offered in 2 colors, square or cylindrical styles, and sizes from .375” – 1.8”.

Free Samples

The Essentra Components free sample program means you can try before you buy! We are happy to provide free samples on most of our standard products and recommend samples to ensure you get the bumper feet that best suit your needs.

We found 3 products with 133 variants in Push Fit Bumpers & Rubber Feet. Narrow your results by selecting a product category below.

Push Fit Bumpers & Rubber Feet Results

 
 
[1]
 
 
 
 
[1]