Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Height | Wing Spread | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0908 - £ 0.1121 | 500 In stock |
M6
|
0.528 in
13.4 mm
|
1.169 in
29.7 mm
|
|||||||
£ 0.1439 - £ 0.1504 | In production |
M6
|
0.528 in
13.4 mm
|
1.169 in
29.7 mm
|
|||||||
£ 0.0677 - £ 0.0836 | 10500 In stock |
M4
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
|||||||
£ 0.2067 - £ 0.2149 | 1998 In stock |
M10
|
0.72 in
18.3 mm
|
1.37 in
34.8 mm
|
|||||||
£ 0.1115 - £ 0.1232 | 2000 In stock |
M5
|
0.437 in
11.1 mm
|
0.874 in
22.2 mm
|
|||||||
£ 0.0615 - £ 0.0759 | 900 In stock |
M4
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
|||||||
£ 0.3792 - £ 0.3792 | 7000 In stock |
M5
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 0.4148 - £ 0.4148 | 3233 In stock |
M5
|
0.945 in
24.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 0.2683 - £ 0.2806 | 52 In stock |
M5
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
|||||||
0480530000VR | £ 0.2149 - £ 0.46 | 1 In stock |
M5
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||||||
£ 0.2683 - £ 0.2806 | 17686 In stock |
M6
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
|||||||
£ 0.2149 - £ 0.46 | In production |
M6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
|||||||
0500050000VR | £ 0.4066 - £ 0.4066 | 234 In stock |
M8
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||||||
£ 0.5914 - £ 0.5914 | In production |
M10
|
0.984 in
25.0 mm
|
1.614 in
41.0 mm
|
|||||||
£ 0.5654 - £ 0.5887 | 436 In stock |
M8
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
|||||||
£ 0.3765 - £ 0.3765 | 6250 In stock |
M4
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 0.4011 - £ 0.4011 | 1540 In stock |
M4
|
0.945 in
24.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 0.2683 - £ 0.2806 | 3100 In stock |
M4
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
|||||||
06M050080WN | £ 0.077 - £ 0.095 | 1171 In stock |
M5
|
0.48 in
12.2 mm
|
0.898 in
22.8 mm
|
||||||
£ 0.4942 - £ 0.5147 | 970 In stock |
M5
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue