Menu Search

Wing & Fly Nuts - Plastic Wing Nuts

In stock

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Height Wing Spread View
£ 0.2149 - £ 0.46 In production
M6
12.0 mm
25.0 mm
0500050000VR £ 0.4066 - £ 0.4066 234 In stock
M8
22.0 mm
35.0 mm
£ 0.5914 - £ 0.5914 In production
M10
25.0 mm
41.0 mm
£ 0.5654 - £ 0.5887 436 In stock
M8
16.0 mm
26.0 mm
£ 0.3765 - £ 0.3765 6250 In stock
M4
22.0 mm
35.0 mm
£ 0.4011 - £ 0.4011 1540 In stock
M4
24.0 mm
35.0 mm
£ 0.2683 - £ 0.2806 3100 In stock
M4
14.0 mm
25.0 mm
£ 0.3792 - £ 0.3792 7000 In stock
M5
22.0 mm
35.0 mm
£ 0.4148 - £ 0.4148 3233 In stock
M5
24.0 mm
35.0 mm
£ 0.2683 - £ 0.2806 52 In stock
M5
14.0 mm
25.0 mm
0480530000VR £ 0.2149 - £ 0.46 1 In stock
M5
12.0 mm
25.0 mm
£ 0.2683 - £ 0.2806 17686 In stock
M6
14.0 mm
25.0 mm
£ 0.0677 - £ 0.0836 10500 In stock
M4
8.0 mm
16.0 mm
£ 0.2067 - £ 0.2149 2000 In stock
M10
18.3 mm
34.8 mm
£ 0.1115 - £ 0.1232 2000 In stock
M5
11.1 mm
22.2 mm
£ 0.0615 - £ 0.0759 900 In stock
M4
8.0 mm
16.0 mm
£ 0.0908 - £ 0.1121 500 In stock
M6
13.4 mm
29.7 mm
£ 0.1439 - £ 0.1504 In production
M6
13.4 mm
29.7 mm
06M050080WN £ 0.077 - £ 0.095 1171 In stock
M5
12.2 mm
22.8 mm
£ 0.4942 - £ 0.5147 970 In stock
M5
22.0 mm
35.0 mm
  • of 2
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

0480540000VR

Price Range
£ 0.46 - £ 0.2149

Stock Levels
In production
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Wing Nut M8 22.0 mm 35.0 mm Nylon Natural

0500050000VR

Price Range
£ 0.4066 - £ 0.4066

Stock Levels
234 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.25 mm
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

467000

Price Range
£ 0.5914 - £ 0.5914

Stock Levels
In production
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M8 16.0 mm 26.0 mm Nylon Natural

053080000002

Price Range
£ 0.5887 - £ 0.5654

Stock Levels
436 In stock
Attributes
  • Overall Height
    16.0 mm
  • Wing Spread
    26.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 22.0 mm 35.0 mm Nylon Natural

0500020000VR

Price Range
£ 0.3765 - £ 0.3765

Stock Levels
6250 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M4 24.0 mm 35.0 mm Nylon Natural

0510020000VR

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
1540 In stock
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M4 14.0 mm 25.0 mm Nylon Natural

053040060002

Price Range
£ 0.2806 - £ 0.2683

Stock Levels
3100 In stock
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M5 22.0 mm 35.0 mm Nylon Natural

0500030000VR

Price Range
£ 0.3792 - £ 0.3792

Stock Levels
7000 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M5 24.0 mm 35.0 mm Nylon Natural

0510030000VR

Price Range
£ 0.4148 - £ 0.4148

Stock Levels
3233 In stock
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M5 14.0 mm 25.0 mm Nylon Natural

053050060002

Price Range
£ 0.2806 - £ 0.2683

Stock Levels
52 In stock
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M5 12.0 mm 25.0 mm Nylon Natural

0480530000VR

Price Range
£ 0.46 - £ 0.2149

Stock Levels
1 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M6 14.0 mm 25.0 mm Nylon Natural

053060060002

Price Range
£ 0.2806 - £ 0.2683

Stock Levels
17686 In stock
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DLWN

Price Range
£ 0.0836 - £ 0.0677

Stock Levels
10500 In stock
Attributes
  • Overall Height
    8.0 mm
  • Wing Spread
    16.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Colour
    Natural
Wing Nut M10 18.3 mm 34.8 mm Nylon Natural

06M100150WN

Price Range
£ 0.2149 - £ 0.2067

Stock Levels
2000 In stock
Attributes
  • Overall Height
    18.3 mm
  • Wing Spread
    34.8 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Colour
    Natural
Wing Nut M5 11.1 mm 22.2 mm Nylon Natural

06M050080DWN

Price Range
£ 0.1232 - £ 0.1115

Stock Levels
2000 In stock
Attributes
  • Overall Height
    11.1 mm
  • Wing Spread
    22.2 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Colour
    Natural
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DWN

Price Range
£ 0.0759 - £ 0.0615

Stock Levels
900 In stock
Attributes
  • Overall Height
    8.0 mm
  • Wing Spread
    16.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Colour
    Natural
Wing Nut M6 13.4 mm 29.7 mm Nylon Natural

06M060100DLWN

Price Range
£ 0.1121 - £ 0.0908

Stock Levels
500 In stock
Attributes
  • Overall Height
    13.4 mm
  • Wing Spread
    29.7 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Colour
    Natural
Wing Nut M6 13.4 mm 29.7 mm Nylon Natural

06M060100DWN

Price Range
£ 0.1504 - £ 0.1439

Stock Levels
In production
Attributes
  • Overall Height
    13.4 mm
  • Wing Spread
    29.7 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Colour
    Natural
Wing Nut M5 12.2 mm 22.8 mm Nylon Natural

06M050080WN

Price Range
£ 0.095 - £ 0.077

Stock Levels
1171 In stock
Attributes
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Colour
    Natural
Wing Nut M5 22.0 mm 35.0 mm Nylon Natural

053101500002

Price Range
£ 0.5147 - £ 0.4942

Stock Levels
970 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M8 24.0 mm 35.0 mm Nylon Natural

053102100002

Price Range
£ 0.4572 - £ 0.4394

Stock Levels
In production
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.2 mm
Wing Nut M3 12.0 mm 25.0 mm Nylon Natural

053101000002

Price Range
£ 0.3066 - £ 0.2943

Stock Levels
In production
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
Wing Nut M5 24.0 mm 35.0 mm Nylon Natural

053101600002

Price Range
£ 0.575 - £ 0.5517

Stock Levels
In production
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

053102200002

Price Range
£ 0.6229 - £ 0.5983

Stock Levels
59 In stock
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M4 12.0 mm 25.0 mm Nylon Natural

053101100002

Price Range
£ 0.3066 - £ 0.2943

Stock Levels
1111 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M5 12.0 mm 25.0 mm Nylon Natural

053101400002

Price Range
£ 0.3066 - £ 0.2943

Stock Levels
In production
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M6 22.0 mm 35.0 mm Nylon Natural

053101800002

Price Range
£ 0.4928 - £ 0.4737

Stock Levels
In production
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M12 22.7 mm 44.7 mm Nylon Natural

06M120175WN

Price Range
£ 0.182 - £ 0.1474

Stock Levels
1000 In stock
Attributes
  • Overall Height
    22.7 mm
  • Wing Spread
    44.7 mm
  • Thread Size
    M12
  • Pitch Diameter
    1.8 mm
  • Colour
    Natural
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

053101700002

Price Range
£ 0.3066 - £ 0.2943

Stock Levels
1441 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm