Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material View
HN-M3-79 £ 0.1629 - £ 0.1697 23038 In stock
M3
Natural
PC
£ 1.8209 - £ 1.903 In production
M3
Light Brown
PEEK
£ 5.7776 - £ 5.8871 104 In stock
M8
Light Brown
PEEK
£ 1.725 - £ 1.7935 In production
M2
Brown
PEEK
£ 2.0399 - £ 2.1221 358 In stock
M4
Light Brown
PEEK
HN-M4-79 £ 0.0992 - £ 0.1033 20196 In stock
M4
Natural
PC
£ 2.3548 - £ 2.4506 334 In stock
M5
Light Brown
PEEK
£ 13.8416 - £ 14.1154 254 In stock
M10
Light Brown
PEEK
£ 1.8619 - £ 1.9441 3265 In stock
M2.6
Light Brown
PEEK
£ 4.3126 - £ 4.3948 155 In stock
M6
Light Brown
PEEK
0030030001VR £ 0.1118 - £ 0.1118 15700 In stock
M5
Black
PA
0030040001VR £ 0.1156 - £ 0.1156 18814 In stock
M6
Black
PA
£ 0.1752 - £ 0.1752 5055 In stock
M8
Black
PA
£ 0.2409 - £ 0.2409 23491 In stock
M10
Black
PA
£ 0.3874 - £ 0.3874 8063 In stock
M12
Black
PA
£ 0.4463 - £ 0.4641 14182 In stock
M16
Natural
PA
£ 1.6292 - £ 1.6292 344 In stock
M24
Natural
PA
£ 0.1095 - £ 0.1095 13715 In stock
M4
Black
PA
£ 0.1547 - £ 0.1615 13154 In stock
M5
Clear
PC
£ 0.1141 - £ 0.1189 19543 In stock
M5
Natural
PA
  • of 5
Hex Nut M3 5.5 mm PC Natural

HN-M3-79

Price Range
£ 0.1697 - £ 0.1629

Stock Levels
23038 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Polycarbonate
Hex Nut M3 5.5 mm PEEK Light Brown

184030070409

Price Range
£ 1.903 - £ 1.8209

Stock Levels
In production
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M8 13.0 mm PEEK Light Brown

184080070409

Price Range
£ 5.8871 - £ 5.7776

Stock Levels
104 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2 4.0 mm PEEK Brown

184010070409

Price Range
£ 1.7935 - £ 1.725

Stock Levels
In production
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M4 7.0 mm PEEK Light Brown

184040070409

Price Range
£ 2.1221 - £ 2.0399

Stock Levels
358 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M4 8.0 mm PC Natural

HN-M4-79

Price Range
£ 0.1033 - £ 0.0992

Stock Levels
20196 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    8.0 mm
  • Overall Height
    3.3 mm
  • Colour
    Natural
  • Full Material
    Polycarbonate
Hex Nut M5 8.0 mm PEEK Light Brown

184050070409

Price Range
£ 2.4506 - £ 2.3548

Stock Levels
334 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PEEK Light Brown

184100070409

Price Range
£ 14.1154 - £ 13.8416

Stock Levels
254 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2.6 5.0 mm PEEK Light Brown

184020070409

Price Range
£ 1.9441 - £ 1.8619

Stock Levels
3265 In stock
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M6 10.0 mm PEEK Light Brown

184060070409

Price Range
£ 4.3948 - £ 4.3126

Stock Levels
155 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M5 8.0 mm PA Black

0030030001VR

Price Range
£ 0.1118 - £ 0.1118

Stock Levels
15700 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PA Black

0030040001VR

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
18814 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PA Black

0030050001VR

Price Range
£ 0.1752 - £ 0.1752

Stock Levels
5055 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PA Black

0030060001VR

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
23491 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M12 18.0 mm PA Black

0030070001VR

Price Range
£ 0.3874 - £ 0.3874

Stock Levels
8063 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M16 24.0 mm PA Natural

0030090000VR

Price Range
£ 0.4641 - £ 0.4463

Stock Levels
14182 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M24 36.0 mm PA Natural

0030120000VR

Price Range
£ 1.6292 - £ 1.6292

Stock Levels
344 In stock
Attributes
  • Thread Size
    M24
  • Distance Across Flats
    36.0 mm
  • Overall Height
    21.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M4 7.0 mm PA Black

496242

Price Range
£ 0.1095 - £ 0.1095

Stock Levels
13715 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PC Clear

170000500022

Price Range
£ 0.1615 - £ 0.1547

Stock Levels
13154 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M5 8.0 mm PA Natural

051050000002

Price Range
£ 0.1189 - £ 0.1141

Stock Levels
19543 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PC Clear

0030051700VR

Price Range
£ 0.1437 - £ 0.1437

Stock Levels
3744 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M5 8.0 mm PA Natural

0030030000VR

Price Range
£ 0.0916 - £ 0.0878

Stock Levels
7373 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut N6 10.0 mm PA Natural

0030040000VR

Price Range
£ 0.0946 - £ 0.0907

Stock Levels
In production
Attributes
  • Thread Size
    N6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PA Natural

0030050000VR

Price Range
£ 0.1437 - £ 0.141

Stock Levels
23949 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PA Natural

0030060000VR

Price Range
£ 0.1985 - £ 0.1944

Stock Levels
69000 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M12 18.0 mm PA Natural

0030070000VR

Price Range
£ 0.3176 - £ 0.3107

Stock Levels
11795 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M14 21.0 mm PA Natural

0030080000VR

Price Range
£ 0.3901 - £ 0.3819

Stock Levels
2090 In stock
Attributes
  • Thread Size
    M14
  • Distance Across Flats
    21.0 mm
  • Overall Height
    12.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M20 30.0 mm PA Natural

0030110000VR

Price Range
£ 1.2048 - £ 1.2048

Stock Levels
6506 In stock
Attributes
  • Thread Size
    M20
  • Distance Across Flats
    30.0 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm PA Black

496241

Price Range
£ 0.1278 - £ 0.1252

Stock Levels
13308 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M4 8.0 mm PC Clear

170000400022

Price Range
£ 0.1547 - £ 0.1492

Stock Levels
5340 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    8.0 mm
  • Overall Height
    3.3 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M2.5 5.0 mm PC Clear

170002500022

Price Range
£ 0.1615 - £ 0.1547

Stock Levels
12158 In stock
Attributes
  • Thread Size
    M2.5
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M16 24.0 mm PA Natural

051160000002

Price Range
£ 0.5558 - £ 0.5339

Stock Levels
670 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    13.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PVDF Natural

0030030500VR

Price Range
£ 0.1889 - £ 0.1889

Stock Levels
12979 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M6 10.0 mm PVDF Natural

0030040500VR

Price Range
£ 0.7495 - £ 0.2133

Stock Levels
20 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PVDF Natural

0030050500VR

Price Range
£ 0.2971 - £ 0.2971

Stock Levels
6358 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M10 17.0 mm PVDF Natural

0030060500VR

Price Range
£ 0.5312 - £ 0.5312

Stock Levels
6020 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm PVDF Natural

0030070500VR

Price Range
£ 0.9748 - £ 0.9748

Stock Levels
8681 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M16 24.0 mm PVDF Natural

0030090500VR

Price Range
£ 1.3827 - £ 1.3827

Stock Levels
2116 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M4 7.0 mm PA Natural

496240

Price Range
£ 0.0896 - £ 0.0861

Stock Levels
6300 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm PC Clear

170000300022

Price Range
£ 0.1519 - £ 0.1464

Stock Levels
22319 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.5 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M8 13.0 mm PC Clear

170000800022

Price Range
£ 0.5462 - £ 0.5243

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M12 18.0 mm PA Natural

051120000002

Price Range
£ 0.4011 - £ 0.3847

Stock Levels
6100 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PP Natural

0030030300VR

Price Range
£ 0.1265 - £ 0.1265

Stock Levels
25320 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M6 10.0 mm PP Natural

0030040300VR

Price Range
£ 0.136 - £ 0.136

Stock Levels
48 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M8 13.0 mm PP Natural

0030050300VR

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
2123 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M10 17.0 mm PP Natural

0030060300VR

Price Range
£ 0.3573 - £ 0.3573

Stock Levels
6101 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M12 18.0 mm PP Natural

0030070300VR

Price Range
£ 0.4326 - £ 0.4326

Stock Levels
3239 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PP Natural

0030090300VR

Price Range
£ 0.9323 - £ 0.9323

Stock Levels
6378 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M3 5.5 mm PA Natural

496239

Price Range
£ 0.1047 - £ 0.1006

Stock Levels
271595 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2 4.0 mm PC Clear

170000200022

Price Range
£ 0.92 - £ 0.883

Stock Levels
1870 In stock
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M6 10.0 mm PC Clear

170000600022

Price Range
£ 0.4079 - £ 0.3915

Stock Levels
710 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M6 10.0 mm PA Natural

051060000002

Price Range
£ 0.1273 - £ 0.1221

Stock Levels
6396 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut #4-40 6.2 mm PA Natural

HN-4-40-01

Price Range
£ 0.1111 - £ 0.1066

Stock Levels
1658 In stock
Attributes
  • Thread Size
    #4-40
  • Distance Across Flats
    6.2 mm
  • Overall Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.4 mm PA Natural

04M030050HN

Price Range
£ 0.0566 - £ 0.0544

Stock Levels
23586 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.4 mm
  • Overall Height
    2.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PP Natural

051102000011

Price Range
£ 0.1228 - £ 0.1178

Stock Levels
2300 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M12 18.0 mm PP Natural

051106000011

Price Range
£ 0.3806 - £ 0.3655

Stock Levels
1183 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M8 13.0 mm PA Black

051080059902

Price Range
£ 0.1998 - £ 0.1916

Stock Levels
248 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PVDF Natural

542051000046

Price Range
£ 1.8209 - £ 1.7387

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm PA Black

051120059902

Price Range
£ 0.4011 - £ 0.3847

Stock Levels
98 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PVDF Natural

542050800046

Price Range
£ 1.5607 - £ 1.506

Stock Levels
423 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M4 7.0 mm PA Black

051040059902

Price Range
£ 0.1174 - £ 0.1126

Stock Levels
575 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M2 4.0 mm PA Natural

051020000002

Price Range
£ 0.2656 - £ 0.2546

Stock Levels
520 In stock
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PA Black

051050059902

Price Range
£ 0.1273 - £ 0.1221

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M2.5 5.0 mm PA Natural

051025000002

Price Range
£ 0.2149 - £ 0.2067

Stock Levels
3623 In stock
Attributes
  • Thread Size
    M2.5
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PA Black

051060059902

Price Range
£ 0.1273 - £ 0.1221

Stock Levels
2176 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M3 5.5 mm PA Black

051030059902

Price Range
£ 0.1206 - £ 0.1158

Stock Levels
1213 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PA Natural

051080000002

Price Range
£ 0.1862 - £ 0.1779

Stock Levels
92 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PA Natural

051100000002

Price Range
£ 0.3806 - £ 0.3655

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PP Natural

051104000011

Price Range
£ 0.2067 - £ 0.1971

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PP Natural

051107000011

Price Range
£ 0.5736 - £ 0.5503

Stock Levels
446 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M10 17.0 mm PA Black

051100059902

Price Range
£ 0.3806 - £ 0.3655

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PP Natural

051105000011

Price Range
£ 0.1985 - £ 0.1903

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M2 3.9 mm PA Natural

04M020040HN

Price Range
£ 0.2513 - £ 0.1889

Stock Levels
600 In stock
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    3.9 mm
  • Overall Height
    1.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 14.8 mm PA Natural

04M100150HN

Price Range
£ 0.1215 - £ 0.1167

Stock Levels
2620 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    14.8 mm
  • Overall Height
    9.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut 1/4-28 10.8 mm PA Natural

0425028HN

Price Range
£ 0.0998 - £ 0.0648

Stock Levels
3675 In stock
Attributes
  • Thread Size
    1/4-28
  • Distance Across Flats
    10.8 mm
  • Overall Height
    6.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut 1/4-20 10.8 mm PA Natural

0425020HN

Price Range
£ 0.061 - £ 0.0586

Stock Levels
3640 In stock
Attributes
  • Thread Size
    1/4-20
  • Distance Across Flats
    10.8 mm
  • Overall Height
    6.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M8 12.9 mm PA Natural

04M080125HN

Price Range
£ 0.0531 - £ 0.043

Stock Levels
8500 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    12.9 mm
  • Overall Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M12 17.7 mm PA Natural

04M120175HN

Price Range
£ 0.3532 - £ 0.345

Stock Levels
4000 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    17.7 mm
  • Overall Height
    10.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M3.5 6.9 mm PA Natural

04M035060HN

Price Range
£ 0.0566 - £ 0.0544

Stock Levels
1700 In stock
Attributes
  • Thread Size
    M3.5
  • Distance Across Flats
    6.9 mm
  • Overall Height
    2.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M4 6.9 mm PA Natural

04M040070HN

Price Range
£ 0.0566 - £ 0.0544

Stock Levels
10413 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    6.9 mm
  • Overall Height
    3.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 7.9 mm PA Natural

04M050080HN

Price Range
£ 0.0581 - £ 0.0558

Stock Levels
588 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    7.9 mm
  • Overall Height
    4.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm PA Natural

04M060100HN

Price Range
£ 0.0609 - £ 0.0584

Stock Levels
4432 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut 3/8-32 12.7 mm PA Natural

0437532HJN

Price Range
£ 0.1738 - £ 0.167

Stock Levels
651 In stock
Attributes
  • Thread Size
    3/8-32
  • Distance Across Flats
    12.7 mm
  • Overall Height
    3.2 mm
  • Outside Diameter
    12.7 mm
  • Colour
    Natural
Hex Nut M2.5 4.9 mm PA Natural

04M025045HN

Price Range
£ 0.193 - £ 0.1889

Stock Levels
60267 In stock
Attributes
  • Thread Size
    M2.5
  • Distance Across Flats
    4.9 mm
  • Overall Height
    1.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6