Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Top Sealing Profiles

 (3 product groups)

List Grid

Gasket - Bubble

Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.

Series Code :SR5558

Gasket - Flipper

A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.

Series Code :SR5554

Glazing Gaskets

Glazing Gasket made from Solid EPDM in black with a choice of 60 (Shore A) or 70 (Shore A) hardness ratings.

Range is available in a choice of profiles, including S profiles that are more suited to lightweight applications. The S profile glazing gaskets are an ideal choice when glass or acrylic panels are not subject to high pressure or exposure to external. Also available are standard profiles that offer an effective weather-proof seal, which can be used where there are rigorous environmental demands. A Zipper profile is also available for use with the standard glazing gasket profiles.

These seals are easy to fit, offering hassle free edge protection and sealing.

  • Easy to fit.
  • Commonly used for sealing windows or inspection panels.
  • Variety of profiles, including; S Profile, Zipper Profile and Standard Profile.
Material: EPDM SolidColour: BlackMaterial Flammability Standard: