Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M5

 (75 product groups)

List Grid

Aluminium Linear Guide Rails

In stock - Delivery conditions may apply, visit our FAQs In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium

{0} variants (Filters applied) {0} variants (No filters applied)

Ball & Socket Joints - with Sealing Cap

In stock - Delivery conditions may apply, visit our FAQs In production

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Heavy Duty Rod Ends - Male

In stock - Delivery conditions may apply, visit our FAQs In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Anti-Vibration Cylinders

In stock - Delivery conditions may apply, visit our FAQs In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Ball & Socket Joints

In stock - Delivery conditions may apply, visit our FAQs In production

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Ball & Socket Joints - with Flats on Housing

In stock - Delivery conditions may apply, visit our FAQs In production

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Binder Screw Set

In stock - Delivery conditions may apply, visit our FAQs In production

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Book Binding Posts - Plastic

In stock - Delivery conditions may apply, visit our FAQs In production

The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Nylon
  • Colour: Black, White

{0} variants (Filters applied) {0} variants (No filters applied)

Button Head Seal Screws

In stock - Delivery conditions may apply, visit our FAQs In production

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Cap Head Seal Screws

In stock - Delivery conditions may apply, visit our FAQs In production

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

This range of sealing screws has a cap head with a torx socket drive incorporates an O-ring which is compressed, squeezed between the head and the socket drive, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Cap Screws - Low Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.

The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.

Cap Screws are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 350 N/mm² and 400 N/mm² (except for M2 - 220 N/mm²)

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screw Retainer Flange

In stock - Delivery conditions may apply, visit our FAQs In production

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • Material: Aluminium, 303 Stainless Steel
  • Available in Steel (anodised, black oxide or zinc plated), or stainless steel (A4, AISI303)

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Button Head

In stock - Delivery conditions may apply, visit our FAQs In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Material: Stainless Steel
  • AISI 316, 1.4401
  • Tensile strength: 480 N/mm²
  • Proof stress min. 200 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cap Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel, Titanium
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cheese Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Countersunk

In stock - Delivery conditions may apply, visit our FAQs In production

Captive Screws are secure joint fasteners designed to remain attached to the component they are installed in, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws features a countersunk head and hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²
  • Proof stress min. 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Pan Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Long Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Low Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Low Head with Slot

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} variants (Filters applied) {0} variants (No filters applied)

Dome Nuts - Nylon

In stock - Delivery conditions may apply, visit our FAQs In production

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

{0} variants (Filters applied) {0} variants (No filters applied)

Flanged Aluminium Carriages

In stock - Delivery conditions may apply, visit our FAQs In production

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Flanged Linear Carriages

In stock - Delivery conditions may apply, visit our FAQs In production

These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

{0} variants (Filters applied) {0} variants (No filters applied)

Heavy Duty Rod Ends - Female

In stock - Delivery conditions may apply, visit our FAQs In production

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Metal

In stock - Delivery conditions may apply, visit our FAQs In production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 3