Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M30

 (5 product groups)

List Grid

Ball Shim Levellers

In stock - Delivery conditions may apply, visit our FAQs In production

These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.

It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.

It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.

  • It has a maximum tilt angle of 4 and is intended to compensate for uneven surfaces.
  • It has a fine-threaded mounting bolt, a threaded base nut, and an end-stop.
  • Used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Zinc Plated Steel, Stainless Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Heavy Duty Rod Ends - Male

In stock - Delivery conditions may apply, visit our FAQs In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Spacers

In stock - Delivery conditions may apply, visit our FAQs In production

These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.

It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.

They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.

  • It bridges gaps in applications when the height adjustment is insufficient.
  • It aids in the equal distribution of loads and pressures.
  • Used in automotive, industrial machinery, and electrical devices.
Material: Steel, Stainless Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Washers - Spherical Seat

In stock - Delivery conditions may apply, visit our FAQs In production

These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.

It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.

These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.

  • Used with nuts or bolts to compensate for misalignment between mating surfaces.
  • It prevents stress concentrations, lowering the likelihood of damage or failure.
  • Used in machinery, structural assemblies, and automotive applications.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Shoulder Bolts - Hex Head

In stock - Delivery conditions may apply, visit our FAQs In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)