Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M3

 (54 product groups)

List Grid

Anti-Vibration Cylinders

In stock - Delivery conditions may apply, visit our FAQs In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Button Head Seal Screws

In stock - Delivery conditions may apply, visit our FAQs In production

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Cap Head Seal Screws

In stock - Delivery conditions may apply, visit our FAQs In production

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

This range of sealing screws has a cap head with a torx socket drive incorporates an O-ring which is compressed, squeezed between the head and the socket drive, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Cap Screws - Low Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.

The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.

Cap Screws are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 350 N/mm² and 400 N/mm² (except for M2 - 220 N/mm²)

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screw Retainer Flange

In stock - Delivery conditions may apply, visit our FAQs In production

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • Material: Aluminium, 303 Stainless Steel
  • Available in Steel (anodised, black oxide or zinc plated), or stainless steel (A4, AISI303)

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Button Head

In stock - Delivery conditions may apply, visit our FAQs In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Material: Stainless Steel
  • AISI 316, 1.4401
  • Tensile strength: 480 N/mm²
  • Proof stress min. 200 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cap Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel, Titanium
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cheese Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Countersunk

In stock - Delivery conditions may apply, visit our FAQs In production

Captive Screws are secure joint fasteners designed to remain attached to the component they are installed in, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws features a countersunk head and hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²
  • Proof stress min. 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Pan Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Long Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Low Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Low Head with Slot

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Metal

In stock - Delivery conditions may apply, visit our FAQs In production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Plastic

In stock - Delivery conditions may apply, visit our FAQs In production

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Integral Seal Bolts

In stock - Delivery conditions may apply, visit our FAQs In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps.

Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Integral Seal Domed Nuts

In stock - Delivery conditions may apply, visit our FAQs In production

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.

Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Integral Seal Hex Nuts

In stock - Delivery conditions may apply, visit our FAQs In production

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.

Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Knurled Thumb Screws - Slotted/Plastic

In stock - Delivery conditions may apply, visit our FAQs In production

Knurled Thumb Screws, often simply referred to as Thumb Screws or a Knurled Screw, are among the most commonly used screw types and are highly important. This is due to their versatility, as they can be used across a plethora of industrial applications.

These Nylon Thumb Screws can be fastened manually; they are made for applications that need regular modification, because they are easy to install and remove. They can also be installed using a flat head screwdriver. Made from Natural Nylon 6/6, they have a knurled head that features a slotted drive.

As well as M4 Thumb Screw options, our Nylon Thumb Screw range also has M3, M5 and M6 thread size availability.

{0} variants (Filters applied) {0} variants (No filters applied)

Lock & Seal washers

In stock - Delivery conditions may apply, visit our FAQs In production

Lock and seal nuts and bolts in position.

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Binder

In stock - Delivery conditions may apply, visit our FAQs In production

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Cheese

In stock - Delivery conditions may apply, visit our FAQs In production

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Countersunk

In stock - Delivery conditions may apply, visit our FAQs In production

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Fillister

In stock - Delivery conditions may apply, visit our FAQs In production

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Flat

In stock - Delivery conditions may apply, visit our FAQs In production

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 3