Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

M20

 (15 product groups)

List Grid

Heavy Duty Rod Ends - Male

In stock - Delivery conditions may apply, visit our FAQs In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Mating Pieces for Clevis Joints

In stock - Delivery conditions may apply, visit our FAQs In production

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Washers - Spherical Seat

In stock - Delivery conditions may apply, visit our FAQs In production

These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.

It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.

These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.

  • Used with nuts or bolts to compensate for misalignment between mating surfaces.
  • It prevents stress concentrations, lowering the likelihood of damage or failure.
  • Used in machinery, structural assemblies, and automotive applications.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Anti-Vibration Cylinders

In stock - Delivery conditions may apply, visit our FAQs In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cap Head

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel, Titanium
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Dome Nuts - Nylon

In stock - Delivery conditions may apply, visit our FAQs In production

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

{0} variants (Filters applied) {0} variants (No filters applied)

Lock & Seal washers

In stock - Delivery conditions may apply, visit our FAQs In production

Lock and seal nuts and bolts in position.

{0} variants (Filters applied) {0} variants (No filters applied)

Shoulder Bolts - Hex Head

In stock - Delivery conditions may apply, visit our FAQs In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Shoulder Screws - Hex Socket Head

In stock - Delivery conditions may apply, visit our FAQs In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Plungers - Ball - Slotted

In stock - Delivery conditions may apply, visit our FAQs In production

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: Stainless Steel, Black Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Plungers - Pin - Hex Socket

In stock - Delivery conditions may apply, visit our FAQs In production

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: Stainless Steel, Steel, Black Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Plungers - Pin - Slotted

In stock - Delivery conditions may apply, visit our FAQs In production

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Stainless Vented Washers

In stock - Delivery conditions may apply, visit our FAQs In production

Vented Washers are used with vented screws to aid the quick release of gases from blind tapped holes. The washers are common for HV and UHV systems because their slot vent feature reduces virtual leakage from high vacuum systems.

This range of Stainless Steel vented washers are used with vented screws to improve the speed and performance of creating vacuums in vacuum chambers These vented washers are commonly used for industrial machinery or automotive components.

  • Material: Stainless steel
  • AISI 303, 1.4305

{0} variants (Filters applied) {0} variants (No filters applied)

Threaded Captive Washers

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.

How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.

The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305 and AISI 316, 1.4401
  • Finish Options: Black Oxide Coated, Zinc Plated and Titanium (Grades 2 and 5)

{0} variants (Filters applied) {0} variants (No filters applied)

Thumb Screws - Knurled Metal with Shoulder

In stock - Delivery conditions may apply, visit our FAQs In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

{0} variants (Filters applied) {0} variants (No filters applied)