Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Key Operated Lift-Off Hinges Quarter Turn Cam Latch

 (6 product groups)

List Grid

Cam Locks - Cylinder Locking

In stock - Delivery conditions may apply, visit our FAQs In production

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - L Handle

In stock - Delivery conditions may apply, visit our FAQs In production

L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.

  • IP65 rated
  • Supplied with two keys.

{0} variants (Filters applied) {0} variants (No filters applied)

Mini Threaded w/o Spring Action Quarter Turn Latches

In stock - Delivery conditions may apply, visit our FAQs In production

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Keyed Wing Knob

In stock - Delivery conditions may apply, visit our FAQs In production

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Locks - Easy Fixing

In stock - Delivery conditions may apply, visit our FAQs In production

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Locks - Secure

In stock - Delivery conditions may apply, visit our FAQs In production

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0} variants (Filters applied) {0} variants (No filters applied)