Menu Search

Hose Clamp 40.0 mm 60.0 mm (ID) 12.0 mm

Item code:

494322

2551 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 29,0784
500 - 999 R 26,8691
1000 + R 25,4602
Standard pack: 50

Order in multiple of 50

Total price:

R 1 453,92

50 x R 29,0784

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Clamp Style Worm-Drive
Colour Natural
Maximum Inside Diameter 60.0 mm
Minimum Inside Diameter 40.0 mm
Width 12.0 mm
Full Material Stainless Steel
Commodity Code 7307291090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us