Menu Search

Hose Clamp 32.0 mm 50.0 mm (ID) 12.0 mm

Item code:

494321

759 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 27,8035
500 - 999 R 25,6856
1000 + R 24,333
Standard pack: 50

Order in multiple of 50

Total price:

R 1 390,18

50 x R 27,8035

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Clamp Style Worm-Drive
Colour Natural
Maximum Inside Diameter 50.0 mm
Minimum Inside Diameter 32.0 mm
Width 12.0 mm
Full Material Stainless Steel
Commodity Code 7307291090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us