Menu Search

Die Spring ISO 10243 40.0 mm 305.0 mm 24.8 Nmm

This die spring conforms to ISO 10243 specifications, the D shape wire section is a direct replacement for other ISO 10243 parts . The mechanical spring is made of high tensile strength chromium alloy steels providing inherent toughness to withstand heavy load demands, superior performance in high stress application and heat resistance up to 230C. Square end create reliable, flat maximum loadbearing surface. This blue coloured profile is referred as medium duty.
Item code:

1218461

222 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 29 R 450,8309
30 - 59 R 409,8463
60 - 119 R 372,5875
120 + R 338,7159
Standard pack: 6

Order in multiple of 6

Total price:

R 2 704,99

6 x R 450,8309

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 40.0 mm
Rod Diameter 20.0 mm
Overall Length 305.0 mm
Spring Rate 24.8 Nmm
Optimum Operating Force 1887.0 N
Optimum Operating Deflection 76.3 mm
Mid Operating Force 2265.0 N
Maximum Operating Deflection 122.0 mm
Maximum Force 3416.0 N
Maximum Deflection 128.0 mm
Maximum Application Temperature 230 °C
Colour Blue
Type Medium Duty
Standards ISO 10243
Mid Operating Deflection 15.3 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us