Quantity | Unit price |
---|---|
10 - 49 | R 32,6484 |
50 - 99 | R 29,6803 |
100 - 199 | R 26,9821 |
200 + | R 24,5292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 16.0 mm |
---|---|
Hole Diameter | 0.63 in |
Rod Diameter | 8.5 mm |
Rod Diameter | 0.335 in |
Overall Length | 101.3 mm |
Overall Length | 3.988 in |
Spring Rate | 7.9 Nmm |
Spring Rate | 7.9 Nmm |
Optimum Operating Force | 193.0 N |
Optimum Operating Force | 193.0 N |
Optimum Operating Deflection | 25.5 mm |
Optimum Operating Deflection | 1.004 in |
Mid Operating Force | 232.0 N |
Mid Operating Force | 232.0 N |
Maximum Operating Deflection | 40.8 mm |
Maximum Operating Deflection | 1.606 in |
Maximum Force | 486.0 N |
Maximum Force | 486.0 N |
Maximum Deflection | 64.1 mm |
Maximum Deflection | 2.524 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Green |
Type | Light Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 30.6 mm |
Mid Operating Deflection | 1.205 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue