Quantity | Unit price |
---|---|
50 - 249 | R 3,3629 |
250 - 999 | R 3,0173 |
1000 + | R 2,685 |
Overall Thickness | 3.2 mm |
---|---|
Overall Thickness | 0.126 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Overall Length | 50.8 mm |
Overall Length | 2 in |
Commodity Code | 3919108025 |
Adhesive Type | Foam |
Roll Length | 50.8 mm |
Roll Length | 50.8 mm |
Removability | Removable 2-Sides |
Colour | White |
Shape | Continuous |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue