Quantity | Unit price |
---|---|
25 - 124 | R 287,0604 |
125 + | R 272,7048 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 20.0 mm |
---|---|
Overall Diameter | 0.787 in |
Overall Length | 180.0 mm |
Overall Length | 7.087 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Pin Diameter | 13.0 mm |
Pin Diameter | 0.512 in |
Material | Steel;Brass |
Body Material | Brass |
Pin Material | Brass |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue