Quantity | Unit price |
---|---|
1 - 49 | R 513,2359 |
50 + | R 345,0016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Bar | 31.0 mm |
---|---|
Height Under Bar | 1.22 in |
Overall Length | 100.0 mm |
Overall Length | 3.937 in |
Holding Force | 175.0 kg |
Holding Force | 385.8 lbs |
Overall Height | 174.0 mm |
Overall Height | 6.85 in |
Full Material | Steel |
Bar Type | U-Bar |
Base Type | Flanged |
Handle Orientation | Vertical |
Handle Type | Straight Handle |
Handle Colour | Red |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue