Menu Search

Ventilation Plug 25.4 mm PA Natural

This natural Nylon vent plug securely locks into hole on thick sheet metal. The surface vent holes allow heat and emissions to escape.
Item code:

62VP100BM11

1998 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 R 2,2627
2500 - 9999 R 2,0364
10000 + R 1,8328
Standard pack: 500

Order in multiple of 500

Total price:

R 1 131,35

500 x R 2,2627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Overall Diameter 30.1 mm
Overall Height 11.5 mm
Hole Diameter 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us