Menu Search

Ventilation Plug 25.4 mm PA Black

This domed blanking plug is made of black Nylon and is heat stabilised to UL94 -V2 to fit panel thickness of 3.2 mm. Easy to push into holes in the panel to blank and protect from sharp edges. The profile is designed with an open vent to help ventilation.
Item code:

62MP1000V

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 R 2,5585
2500 - 9999 R 2,3259
10000 + R 2,1145
Standard pack: 500

Order in multiple of 500

Total price:

R 1 279,25

500 x R 2,5585

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Overall Diameter 30.6 mm
Overall Height 11.5 mm
Hole Diameter 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us