Menu Search

Vent Plug M20 6.0 mm Stainless Steel Natural

Item code:

34002802E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 717,7461
Standard pack: 100

Order in multiple of 100

Total price:

R 71 774,61

100 x R 717,7461

Specifications

Imperial
Metric
SKU attributes
Fitting Style Long Thread
Thread Size M20
Thread Length 6.0 mm
Thread Diameter 20.0 mm
Overall Diameter 17.0 mm
Overall Height 17.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us