Menu Search

Vent Plug IP68 0.6 bar M20 6.0 mm PA Natural

Vent plug made from stainless steel, acrylic co-polymer - for short threads. Allows air pass through the bent, but blocks moisture and dirt. Prevents pressure build up within the enclosure. Prevents seal failures or access problems, due to pressure differentials.
Item code:

34002801E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 1 642,922
100 + R 893,2914
Standard pack: 100

Order any quantity

Total price:

R 1 642,92

1 x R 1 642,922

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M20
Thread Length 6.0 mm
Thread Diameter 20.0 mm
Overall Diameter 17.0 mm
Overall Height 13.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us