Menu Search

Vent Plug - Thread Size - M20 ; Thread Diameter - 20.0 mm | 0.787 in ; Grey; PA

Vent plug made from grey RAL 7035 PA 5-V2, acrylic co-polymer, nitrile rubber. Allows air pass through the bent, but blocks moisture and dirt. Prevents pressure build up within the enclosure. Prevents seal failures or access problems, due to pressure differentials.
Item code:

34002787E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 300,5706
100 + R 188,0718
Standard pack: 100

Order any quantity

Total price:

R 300,57

1 x R 300,5706

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M20
Thread Length 10.0 mm
Thread Diameter 20.0 mm
Overall Diameter 24.0 mm
Overall Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us