Menu Search

Vent Plug 750L/H (70mbar) M16 10.0 mm PA Grey

Item code:

34002786E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 282,0355
100 + R 176,3082
Standard pack: 100

Order any quantity

Total price:

R 282,04

1 x R 282,0355

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M16
Thread Length 10.0 mm
Thread Diameter 12.0 mm
Overall Diameter 24.0 mm
Overall Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us